IESNA:LM-63-2002
[TEST]P1647437
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-835-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4298.4
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
407.1 570.5 724.7 816.2 889.7 953.7 1000.6 1013.9 1031.7 1114.2 1273.1 1448.4 1614.3 1762.7 1884.5 
1978.8 2031.7 2047.7 2007.5 1904.7 1716.8 1441.5 1145.6 877.3 603.8 362.6 218.8 159.3 138.4 123.0 108.2 
86.1 61.3 36.6 5.1 0.0 0.0 
407.1 572.7 715.6 814.7 888.8 955.2 1001.8 1016.3 1034.4 1112.1 1269.2 1446.3 1608.0 1754.5 1876.3 
1971.2 2026.2 2044.0 2007.5 1911.4 1734.9 1438.7 1141.1 871.5 596.8 358.7 216.1 159.6 139.0 123.0 107.3 
85.2 60.7 37.8 5.4 0.0 0.0 
407.1 565.7 707.7 805.0 883.9 954.3 1006.3 1027.2 1045.3 1107.2 1238.4 1407.0 1566.9 1706.2 1826.8 
1919.5 1984.8 2015.0 1999.0 1923.8 1777.2 1546.6 1241.7 961.0 680.5 419.4 251.7 169.8 144.4 126.6 109.1 
85.5 64.1 42.9 15.4 0.0 0.0 
407.1 563.3 702.6 802.0 886.6 964.3 1028.1 1062.2 1081.9 1124.8 1222.4 1368.9 1519.1 1653.3 1770.6 
1864.2 1941.0 1992.4 2010.5 1980.3 1887.5 1703.8 1458.4 1156.5 851.6 552.1 329.4 200.7 151.4 130.2 110.9 
87.3 68.6 46.5 17.8 0.0 0.0 
407.1 547.0 679.9 784.5 870.6 956.1 1032.6 1086.7 1117.8 1150.5 1213.9 1317.0 1449.6 1580.5 1690.5 
1794.4 1882.4 1952.8 2012.3 2039.8 2014.1 1896.9 1717.1 1463.2 1162.8 836.5 530.7 309.4 187.1 146.3 126.9 
101.8 75.2 52.0 22.4 0.0 0.0 
407.1 524.9 654.9 759.4 846.1 937.1 1028.7 1103.0 1155.0 1196.7 1242.0 1304.9 1397.6 1519.1 1645.1 
1758.5 1851.2 1929.2 2012.0 2089.7 2141.0 2143.2 2062.2 1890.2 1627.3 1301.5 949.8 613.5 351.1 214.0 149.6 
107.0 65.6 41.1 16.0 0.0 0.0 
407.1 506.5 615.9 719.2 807.2 896.6 987.6 1072.5 1149.5 1210.3 1266.2 1319.1 1376.8 1456.9 1559.9 
1684.4 1818.0 1948.2 2078.8 2231.4 2375.8 2455.3 2503.1 2494.0 2393.7 2158.9 1796.8 1348.4 876.7 469.6 
228.5 115.7 72.5 46.8 24.8 2.1 0.0 
407.1 478.7 563.6 654.3 740.1 822.9 904.2 987.0 1071.0 1151.7 1225.1 1289.2 1352.0 1418.8 1491.3 
1572.9 1676.0 1797.1 1934.0 2116.6 2386.4 2624.6 2733.6 2863.6 2930.4 2889.9 2682.9 2311.8 1824.9 1275.6 
888.8 555.1 268.7 89.8 40.5 7.3 0.0 
407.1 453.0 508.9 574.8 647.0 719.2 790.5 860.6 931.4 1004.5 1075.8 1145.0 1220.9 1306.7 1394.0 
1494.7 1607.4 1727.6 1875.4 2065.5 2435.1 2755.4 2933.1 3177.6 3463.7 3691.6 3724.5 3552.9 3045.5 
2403.7 1775.4 1000.6 396.8 140.5 56.2 16.0 0.0 
407.1 449.1 502.2 563.9 636.1 707.4 773.6 842.2 916.3 990.0 1054.1 1123.0 1197.9 1280.1 1367.1 
1466.5 1579.3 1703.2 1848.5 2043.4 2396.1 2728.5 2908.9 3165.2 3468.0 3710.6 3768.4 3598.2 3080.6 
2413.0 1753.6 944.4 369.3 136.9 60.1 16.3 0.0 
407.1 426.1 452.7 488.6 528.8 577.8 628.3 679.6 731.6 789.0 842.5 889.1 943.4 999.1 1064.6 
1134.1 1216.0 1308.2 1438.1 1622.2 1892.9 2094.2 2275.2 2521.2 2784.4 2953.6 2957.6 2771.1 2324.2 1773.9 
1146.5 506.5 196.4 79.8 28.1 7.0 0.0 
407.1 414.3 429.4 450.3 479.0 510.1 544.6 578.4 618.9 656.1 692.0 726.8 760.9 795.4 830.1 
871.5 921.4 982.4 1072.2 1232.0 1398.3 1510.7 1637.6 1808.9 1973.6 2035.6 1943.4 1725.5 1391.3 1054.7 
668.2 301.0 126.0 55.3 23.3 5.4 0.0 
407.1 400.1 403.7 414.3 430.0 450.6 471.7 493.2 514.6 534.6 552.1 563.9 574.8 582.6 586.0 
589.0 592.9 600.2 626.8 667.5 685.4 683.0 687.2 700.2 701.1 657.6 565.1 449.1 317.3 227.9 160.5 
105.5 65.6 39.0 20.5 6.0 0.0 
407.1 379.9 367.5 365.4 372.0 384.1 397.1 408.0 415.5 419.1 417.6 411.6 402.2 388.0 370.8 
349.3 327.3 304.3 281.3 261.4 245.4 235.7 231.5 229.4 225.4 216.7 202.2 180.1 147.8 116.3 93.1 72.5 51.7 
32.9 16.9 4.5 0.0 
407.1 362.9 341.8 339.4 347.8 359.3 370.5 378.0 380.2 377.1 369.9 358.7 344.2 327.3 307.9 288.9 
271.7 256.0 243.6 234.2 228.5 226.3 226.9 229.1 231.5 229.7 220.9 204.3 177.7 140.5 107.6 82.5 58.3 31.4 15.4 3.0 
0.0 
407.1 348.7 327.0 327.9 338.8 349.6 358.4 362.6 361.7 354.8 344.2 330.9 314.0 296.8 282.2 269.6 
259.3 251.7 246.0 241.5 236.3 232.1 230.3 229.1 228.2 224.5 213.3 197.6 180.4 155.3 121.8 86.4 53.2 33.2 13.6 1.8 
0.0 
407.1 337.2 318.2 322.4 333.3 343.0 349.3 351.5 346.9 337.2 324.0 309.1 293.7 280.1 271.4 267.1 
265.6 259.9 251.7 244.5 237.8 226.3 207.0 197.6 191.9 185.5 179.8 173.5 165.9 155.3 136.3 107.6 90.4 67.1 25.7 0.3 
0.0 
407.1 327.6 312.2 318.5 328.8 336.6 341.8 340.6 333.9 322.1 308.2 294.0 281.3 272.6 268.7 266.5 263.2 
257.2 247.5 228.2 217.6 212.7 206.7 201.0 194.3 187.4 178.6 171.0 164.7 155.6 143.2 130.9 115.4 86.1 40.5 0.0 0.0 
407.1 320.3 309.1 316.7 325.8 332.1 334.8 331.5 322.4 309.7 295.8 282.9 273.5 266.8 262.0 256.6 249.6 
232.7 222.7 220.0 216.4 212.4 207.6 202.2 195.5 188.0 180.1 171.0 157.7 143.8 121.5 104.6 81.3 54.1 21.2 0.0 0.0 
407.1 318.2 307.6 315.5 323.0 328.8 330.3 325.8 316.1 302.8 289.2 277.1 267.7 260.8 253.8 246.9 230.3 
219.7 217.6 216.1 213.7 210.6 206.7 200.4 193.4 185.8 176.5 165.0 148.1 132.7 111.5 91.0 66.8 41.7 26.0 0.0 0.0 
407.1 315.2 305.8 313.7 320.3 325.5 325.5 320.3 309.7 296.5 282.6 271.4 261.7 254.7 246.6 236.9 220.6 
214.3 214.0 211.2 208.5 204.6 200.1 197.3 192.8 187.4 180.4 171.0 157.1 136.9 109.7 87.0 61.3 56.5 14.8 0.0 0.0 
407.1 315.2 304.9 313.7 319.7 324.6 324.9 318.8 308.8 295.2 280.7 269.0 259.9 252.9 244.2 234.2 217.6 
212.7 212.1 209.1 206.4 202.2 198.8 196.4 192.5 187.1 180.7 170.7 156.2 133.3 107.9 85.8 57.4 57.1 12.1 0.0 0.0 
